Electronic Volume IC for Car Audio Systems

Favorite

Overview

The LV3311PNM is an electronic volume IC implements a rich set of audio control functions with a minimal number of external components. Functions include input selection switching function, an input gain, volume, loudness, balance, fader, bass/mid/treble and subwoofer control.

  • It is possible to eliminate from the external components of equalizer control block by SCF technology.
  • Zero-cross switching circuits (Volume control block and Fader control block), soft step (3 band equalizer control and Suboofer control) and soft mute circuits used for low noise even when input signals are present.
  • Low power consumption due to the use of Bi-CMOS process.
  • All functions are controlled using serial data.

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Function

Control Type

fs Max (kHz)

Power Dissipation Max (mW)

Supply Voltage Min (V)

Supply Voltage Max (V)

Operating Temp Min (°C)

Operating Temp Max (°C)

Reference Price

LV3311PNM-TLM-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

PQFP-44 / QIP-44M

3

260

REEL

1000

N

-

-

-

600

7

9

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :