Power 15 A 140 V Discrete PNP

Favorite

Overview

The MJ15001 and MJ15002 are power transistors designed for high power audio, disk head positioners and other linear applications.

  • High Safe Operating Area (100% Tested) - 5.0 A @ 40 V
    0.5 A @ 100 V
  • For Low Distortion Complementary Designs
  • High DC Current Gain - hFE = 25 (Min) @ IC = 4 Adc
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Reference Price

MJ15002G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-204-2

NA

0

FTRAY

100

N

PNP

-

140

25

150

200

2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :