Small Signal MOSFET, 30V, 3.7Ω, 0.15A, Single N-Channel

Favorite

Overview

3LN01M is a Small Signal MOSFET, 30V, 3.7Ω, 0.15A, Single N-Channel for General Purpose Switching Applications.

  • General Purpose Switching Devices
  • Low on resistance
  • Ultrahigh speed switching
  • 2.5V drive

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

3LN01M-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70 / MCP3

1

260

REEL

3000

N

30

-

N-Channel

Single

10

1.3

0.15

0.15

5200

-

-

1.58

7

Price N/A

More Details

3LN01M-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70 / MCP3

1

260

REEL

3000

N

30

-

N-Channel

Single

10

1.3

0.15

0.15

5200

-

-

1.58

7

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :