Power Integrated Module (PIM), 3-channel T-Type NPC 1200 V, 25 A IGBT, 650 V, 25 A IGBT

Favorite

Overview

The NXH25T120L2Q1PG/PTG is a case power module containing a three channel T-type neutral-point clamped (TNPC) circuit. Each channel has a two 1200 V, 25 A IGBTs with inverse diodes and two 650 V, 25 A IGBTs with inverse diodes. The module contains an NTC thermistor

  • DC-AC and AC-DC conversion
  • Solar Inverters
  • Uninterruptible Power Supplies
  • Fast switching 1200V and 650V IGBTs with low VCESAT
  • Options with pre-applied thermal interface material (TIM) and without pre-applied TIM
  • Options with press-fit pins and solder pins

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Application

Reference Price

NXH25T120L2Q1PG

Loading...

Active

CAD Model

Pb

A

H

P

Q1

NA

0

BTRAY

21

Y

3-channel T-Type Inverter

1200

25

1.9

2

Industrial

$72.8449

More Details

NXH25T120L2Q1PTG

Loading...

Active

CAD Model

Pb

A

H

P

Q1

NA

0

BTRAY

21

N

3-channel T-Type Inverter

1200

25

1.9

2

Industrial

$53.1709

More Details

Show More

1-25 of 25

Products per page

Jump to :