Intelligent Power Module, 600 V, 15A

Favorite

Overview

FNA41560 is a Motion SPM® 45 series that ON Semiconductor has newly developed to provide a very compact and high performance inverter solution for AC motor drives in low-power applications such as air conditioners and refrigerators. It combines low-loss short-circuit rated IGBTs and optimized gate drivers in a fully isolated package to deliver a simple and robust design. The system reliability is further enhanced by the built-in NTC for temperature monitoring, integrated under-voltage lock-out function for both high and low side, and an over-current protection input. Three separate open-emitter pins for low side IGBTs make three leg current sensing possible. Built-in bootstrap diodes and dedicated VS pins make PCB layout easy.

  • Motion Control - Home Appliance/Industrial Motor
  • 600V, 15A 3-phase IGBT inverter including control ICs for gate drive and protections
  • Easy PCB layout thanks to the built-in bootstrap diodes and the dedicated Vs pins
  • Three separate open-emitter pins from low side IGBTs for three leg current sensing
  • Single-grounded power supply with bootstrap operations
  • Built-in thermistor for temperature monitoring
  • Isolation rating of 2000Vrms/min..

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FNA41560

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

CDIP-026

NA

0

TUBE

72

Y

SPM45

3-Phase Inverter IGBT

Ceramic

Active High

600

15

1.8

~NA~

3 Emitter Pins

No

DIP

$9.4892

More Details

Show More

1-25 of 25

Products per page

Jump to :