H-Bridge in APM16 Series for LLC and Phase-shifted DC-DC Converter

Favorite

Overview

OnBoard Charger H-Bridge in APM16 Series for LLC and Phase-shifted DC-DC Converter. 51mOhm SuperFET3 H-Bridge on Al²O³ DBC substrate with 5kV isolation in a compact APM16 transfer molded module

  • DC−DC Converter for On−board Charger in EV−PHEV
  • On−board Charger in EV−PHEV
  • SIP or DIP H−Bridge Power Module for On−board Charger (OBC) in EV−PHEV
  • High Voltage Snubber Capacitor for Low Noise at High Voltage Battery
  • 5 kV/1 sec Electrically Isolated Substrate for Easy Assembly
  • Compact Design for Low Total Module Resistance
  • Module Serialization for Full Traceability
  • Lead Free, RoHS and UL94V−0 Compliant
  • Automotive Qualified per AEC Q101 and AQG324 Guidelines

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Max (mΩ)

Reference Price

FAM65HR51DS1

Loading...

Active

CAD Model

Pb

A

H

P

APMCA-A16 / 16LD, AUTOMOTIVE MODULE

NA

0

TUBE

72

N

Full Bridge

650

51

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :