Self-Protected N-Channel Power MOSFET

Favorite

Overview

NCV8402 is a three terminal protected Low-Side Smart Discrete device. The protection features include overcurrent, overtemperature, ESD and integrated Drain-to-Gate clamping for overvoltage protection. This device offers protection and is suitable for harsh automotive environments.

  • Switch a Variety of Resistive, Inductive and Capacitive Loads
  • Can Replace Electromechanical Relays and Discrete Circuits
  • Automotive / Industrial
  • Lamp Driver
  • Relay Driver
  • Short Circuit Protection
  • Thermal Shutdown with Automatic Restart
  • Integrated Clamp for Inductive Switching
  • ESD Protection
  • dV/dt Robustness
  • Analog Drive Capability (Logic Level Input)
  • AEC-Q101 Qualified
  • NCV Prefix for Automotive and Other Applications Requiring Site and Change Control

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

V(BR)DSS Min (V)

ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NCV8402AMNWT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

Y

N-Channel

42

2

165

8.9

$0.4187

More Details

NCV8402ASTT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

1000

Y

N-Channel

42

2

165

8.9

$0.3046

More Details

NCV8402ASTT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

4000

Y

N-Channel

42

2

165

8.9

$0.3046

More Details

Show More

1-25 of 25

Products per page

Jump to :