Plastic Silicon OPTOLOGIC Photosensor

Favorite

Overview

The QSE15X family are OPTOLOGIC® ICs which feature a Schmitt trigger at output which provides hysteresis for noise immunity and pulse shaping. The basic building block of this IC consists of a photodiode, a linear amplifier, voltage regulator, Schmitt trigger and four output options. The TTL/LSTTL compatible output can drive up to ten TTL loads over supply currents from 4.5 to 16.0 Volts. The devices are marked with a color stripe for easy identification.

  • This product is general usage and suitable for many different applications.
  • Bipolar silicon IC
  • Package type: Sidelooker
  • Medium wide reception angle, 50°
  • Package material and color: black epoxy
  • Matched emitter: QEE113/QEE123
  • Daylight filter
  • High sensitivity
  • Direct TTL/LSTTL interface

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

IC (on) (mA)

ICEO (nA)

VCE(sat) (V)

Reception Angle (°)

Reference Price

QSE158

Loading...

Obsolete

CAD Model

Pb

A

H

P

SIDELOOKER OPTOLOGIC 4.44x5.08x2.54, 1.90P

NA

0

BLKBG

500

N

-

-

-

50

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :