Fieldbus Physical Layer Medium Access Unit (MAU)

Favorite

Overview

AMIS-49200 and AMIS-49250 Fieldbus MAU (media access units) are transceiver chips for low speed FOUNDATION Fieldbus® and Profibus® PA devices.
AMIS-49200 was designed to be a near pin-for-pin replacement of the Yokogawa µSAA22Q MAU. 'Near pin-for-pin' means that associated component values may change, but no board changes are required.
AMIS-49250 is a small, micro-lead frame version, in a 7.0 x 7.0 mm NQFP-44 package.

  • Process automation
  • Pressure and temperature monitoring
  • Paper manufacturing
  • Control or flow metering devices for oil refineries
  • Natural gas production
  • All node power can be supplied by the bus, via the AMIS-492x0
  • Current consumption 500 uA (typ)
  • VCC voltage: 6.2 V to 4.75 V
  • VDD voltage: 5.5 V to 2.7 V
  • Compatible with IEC 1158-2 and ISA 50.02
  • Shunt regulator
  • Voltage reference (internal only)
  • Series regulator
  • Bandpass filter
  • Slew rate control
  • Segment current control
  • Low voltage detection
  • Carrier detect
  • Data rate: 31.25 kbps voltage mode
  • Dual voltage supply: 3.0 to 6.2 V

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

AMIS-49200-XTD

Loading...

Lifetime

CAD Model

Pb

A

H

P

LQFP-44

3

260

JTRAY

160

N

MAU

31.25 kbps

1

1

4.75

6.2

4.7

30000

0.001

$8.9976

More Details

AMIS-49200-XTP

Loading...

Lifetime

CAD Model

Pb

A

H

P

LQFP-44

3

260

REEL

1500

N

MAU

31.25 kbps

1

1

4.75

6.2

4.7

30000

0.001

$8.9976

More Details

AMIS-49250-XTP

Loading...

Lifetime

CAD Model

Pb

A

H

P

NQFP-44

3

260

REEL

2500

N

MAU

31.25 kbps

1

1

4.75

6.2

4.7

30000

0.001

$8.9976

More Details

Show More

1-25 of 25

Products per page

Jump to :