High Performance Resonant Mode Controller

Favorite

Overview

The MC34067/MC33067 are high performance zero voltage switch resonant mode controllers designed for off-line and dc-to-dc converter applications that utilize frequency modulated constant off-time or constant deadtime control. These integrated circuits feature a variable frequency oscillator, a precise retriggerable one-shot timer, temperature compensated reference, high gain wide bandwidth error amplifier, steering flip-flop, and dual high current totem pole outputs ideally suited for driving power MOSFETs.

Also included are protective features consisting of a high speed fault comparator and latch, programmable soft-start circuitry, inputundervoltage lockout with selectable thresholds, and reference undervoltage lockout.

These devices are available in dual-in-line and surface mount packages.

  • Zero Voltage Switch Resonant Mode Operation
  • Variable Frequency Oscillator with a Control Range Exceeding 1000:1
  • Precision One-Shot Timer for Controlled Off-Time
  • Internally Trimmed Bandgap Reference
  • 4.0 MHz Error Amplifier
  • Dual High Current Totem Pole Outputs
  • Selectable Undervoltage Lockout Thresholds with Hysteresis
  • Enable Input
  • Programmable Soft-Start Circuitry
  • Low Startup Current for Off-Line Operation
  • Pb-Free Packages are Available*

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

MC33067DWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

TUBE

47

N

Flyback

Voltage Mode

1000

No

Yes

Yes

No

Yes

20

200 / 200

Price N/A

More Details

MC33067DWR2G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOIC-16W

3

260

REEL

1000

N

Flyback

Voltage Mode

1000

No

Yes

Yes

No

Yes

20

200 / 200

$1.4298

More Details

MC33067PG

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

PDIP-16

NA

0

TUBE

25

N

Flyback

Voltage Mode

1000

No

Yes

Yes

No

Yes

20

200 / 200

$1.4298

More Details

MC34067DWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

TUBE

47

N

Flyback

Voltage Mode

1000

No

Yes

Yes

No

Yes

20

200 / 200

Price N/A

More Details

MC34067DWR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16W

3

260

REEL

1000

N

Flyback

Voltage Mode

1000

No

Yes

Yes

No

Yes

20

200 / 200

Price N/A

More Details

MC34067PG

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

PDIP-16

NA

0

TUBE

25

N

Flyback

Voltage Mode

1000

No

Yes

Yes

No

Yes

20

200 / 200

$1.4

More Details

NCV33067DWR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

REEL

1000

N

Flyback

Voltage Mode

1000

No

Yes

Yes

No

Yes

20

200 / 200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :