650V Integrated Power Switch with Abnormal OCP for 26Watt offline flyback converters

Favorite

Overview

The FSFM260N/261N/300N is an integrated Pulse Width Modulator (PWM) and SenseFET specifically designed for high-performance offline Switch Mode Power Supplies (SMPS) with minimal external components.This device is an integrated high-voltage power switching regulator that combines an avalanche-rugged SenseFET with a current-mode PWM control block. The PWM controller includes an integrated fixed-frequency oscillator, under-voltage lockout (UVLO), leading-edge blanking (LEB), optimized gate driver, internal soft-start, temperature-compensated precise-current sources for a loop compensation, and self-protection circuitry. Compared with discrete MOSFET and PWM controller solutions, it can reduce total cost, component count, size, and weight while simultaneously increasing efficiency, productivity, and system reliability. This device is a basic platform for cost-effective designs of flyback converters.

  • LCD TV
  • Internal Avalanche-Rugged SenseFET
  • Advanced Burst-Mode Operation Consumes Under 1W at 240VAC and 0.5W Load
  • Precision Fixed Operating Frequency: 67kHz
  • Internal Startup Circuit
  • Over-Voltage Protection (OVP)
  • Overload Protection (OLP)
  • Internal Thermal Shutdown Function (TSD)
  • Abnormal Over-Current Protection (AOCP)
  • Auto-Restart Mode
  • Under-Voltage Lockout (UVLO) with Hysteresis
  • Low Operating Current: 2.5mA
  • Built-in Soft-Start: 15ms

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

FSFM260N

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

3000

N

-

67

-

-

-

650

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :