Totem-Pole Continuous Conduction Mode (CCM) / Multi-mode (CrM-CCM) Power Factor Correction Controller

Favorite

Overview

The NCP1681 is a PFC controller IC designed to drive the bridgeless totem-pole PFC topology. The bridgeless totem-pole PFC is a power factor correction architecture that consists of a fast switching leg driven at the PWM switching frequency and a second leg that operates at the AC line frequency. This topology eliminates the diode bridge present at the input of a conventional PFC circuit, allowing significant improvement in the power stage efficiency. The controller can be configured to operate in Continuous Conduction Mode (CCM) or Multi-Mode (CrM-CCM) operation.

  • Power Factor Correction
  • Offline Power Supply
  • Server Power
  • Telecom 5G Power
  • Networking Power
  • Gaming Console Power Supplies
  • UHD TV Power Supplies
  • Industrial Power Supplies
  • Totem Pole PFC Topology Eliminates Input Diode Bridge
  • Continuous Conduction Mode (CCM) Operation At High Power Level
  • Optional Multi-mode Operation With CCM at High Power & CrM at Medium Power Level
  • Frequency Foldback in DCM With 25 kHz Minimum Frequency
  • Skip Mode in Very Light Load Condition
  • Novel Current Sense Scheme
  • Digital Voltage Loop Compensation
  • AC Line Monitoring Circuit & AC Phase Detection
  • Near Unity Power Factor in All Operating Modes
  • PFC OK Indicator

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

PFC Mode

Frequency Operation

Control Mode

Topology

fSW Typ (kHz)

VCC Max (V)

Drive Cap. (mA)

UVLO (V)

Latch

UVP

Inhibition

Reference Price

NCP1681AAD2R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC20 NB LESS PIN 17 & 19

1

260

REEL

2500

Y

CCM

Fixed

Current/Voltage Mode

Totem Pole

65

30

100 / 100

10.5

Yes

Yes

No

$2.5333

More Details

NCP1681ABD2R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC20 NB LESS PIN 17 & 19

1

260

REEL

2500

F

CCM

Fixed

Current/Voltage Mode

Totem Pole

95

30

100 / 100

10.5

Yes

Yes

No

$2.5333

More Details

NCP1681BAD2R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC20 NB LESS PIN 17 & 19

1

260

REEL

2500

F

MM

Variable

Current/Voltage Mode

Totem Pole

65 / Variable

30

100 / 100

10.5

Yes

Yes

No

$2.5333

More Details

Show More

1-25 of 25

Products per page

Jump to :