Dual Out-of-Phase Synchronous Buck Controller with Current Limit

Favorite

Overview

The CS5422 is a dual N-channel synchronous buck regulator controller. It contains all the circuitry required for two independent buck regulators and utilizes the V2 control method to achieve the fastest possible transient response and best overall regulation, while using the least number of external components. The CS5422 features out-of-phase synchronization between the channels, reducing the input filter requirement. The CS5422 also provides undervoltage lockout, Soft Start, built in adaptive FET non-overlap and hiccup mode overcurrent protection. The part is available in a 16 Lead SO Narrow or 24 Lead Fused SO Wide package allowing the designer to minimize solution size.

  • V2 Control Topology
  • Hiccup Mode Overcurrent Protection
  • 150 ns Transient Response
  • Programmable Soft Start
  • 100% Duty Cycle for Enhanced Transient Response
  • 150 kHz to 600 kHz Programmable Frequency Operation
  • Switching Frequency Set by Single Resistor
  • Out-Of-Phase Synchronization Between the Channels Reduces the Input Filter Requirement
  • Undervoltage Lockout
  • Internally Fused Leads available in 24 Lead SO Wide Package

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

CS5422GD16

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

235

TUBE

48

N

-

V2

10.8

13.2

-

-

-

Up to 600

Price N/A

More Details

CS5422GDR16

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

235

REEL

2500

N

-

V2

10.8

13.2

-

-

-

Up to 600

Price N/A

More Details

CS5422GDWF24

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC−24 WB

1

235

TUBE

30

N

-

V2

10.8

13.2

-

-

-

Up to 600

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :