20A Smart Power Stage (SPS) Modules with Integrated Current and Temperature Monitors

Favorite

Overview

The FDMF5075 is ON Semiconductor’s next generation of Smart Power Stage (SPS) solutions with fully optimized, ultra−compact, integrated MOSFETs plus driver for high−current, high frequency, and synchronous buck DC−DC converters.
With an integrated approach, the SPS switching power stage is optimized for driver and MOSFET dynamic performance, minimized system inductance, and power MOSFET RDS(ON).
The integration of Power MOSFETs with a driver IC also enables advanced high accuracy module thermal and current monitoring. The FDMF5075 provides an output signal (IMON), which reports the real−time module current. IMON is a very accurate, 5 μA/A signal representing the real time Power MOSFET drain currents. The IMON signal can be used to replace inductor DCR current sense or resistor sense methods.
The FDMF5075 also includes very accurate module thermal monitor (TMON). TMON is a voltage sourced PTAT signal that is calibrated to provide a 0.8 V output at 25°C with an 8 mV / °C slope.

  • Multiphase and Single Phase DC-DC Voltage Regulators in Servers
  • Storage Systems
  • Computing
  • Graphics Cards
  • Enterprise Switches
  • Up to 20A Instantaneous Peak Current Handling Capability
  • High-Performance, Universal Footprint, Copper-Clip 4 mm x 5 mm PQFN Package
  • ON Semiconductor's PowerTrench® MOSFETs for Clean Voltage Waveforms and Reduced Ringing
  • 30V / 25V Breakdown Voltage MOSFETs for Higher Long Term Reliability
  • Optimized for Switching Frequencies up to 1 MHz
  • Integrated Current Monitor Compliant with Intel's VR13 Accuracy Requirements
  • Integrated Temperature Monitor (TMON)
  • Catastrophic Fault Detection
  • Thermal Flag (OTP) for Over-Temperature Condition
  • Over-Current Protection FAULT (OCP)
  • High-Side Short Detect FAULT
  • Under-Voltage Lockout (UVLO) on VCC
  • ON Semiconductor Green Packaging and RoHS Compliance
  • Optimized FET Pair for Highest Efficiency at 10% ~ 15% Duty Cycle

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCIN (V) Typ

VIN (V) Typ

PWM Level

IO (A) Max

fmax (MHz) Max

Reference Price

FDMF5075

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-24

1

260

REEL

3000

N

5

12

3.3V, 5V

20

1

$1.4

More Details

Show More

1-25 of 25

Products per page

Jump to :