Integrated Driver and MOSFET

Favorite

Overview

The NCP5360R integrates a MOSFET driver, high-side MOSFET and low-side MOSFET into a 8 mm x 8 mm QFN-56 package. The driver and MOSFETs have been optimized for high-current DC-DC buck power conversion applications. The NCP5360R integrated solution greatly reduces package parasitics and board space compared to a discrete component solution.

  • Vcore Power Subsystems
  • Desktop and Notebook Computers
  • Servers
  • Capable of switching frequencies up to 1 MHz
  • Capable of output currents up to 40 A
  • Integrated bootstrap diode
  • Output disable control turns off both MOSFETs
  • Undervoltage lockout
  • Internal thermal shutdown

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCIN (V) Typ

VIN (V) Typ

PWM Level

IO (A) Max

fmax (MHz) Max

Reference Price

NCP5360RMNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-56

3

260

REEL

2500

N

12

12

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :