Integrated Driver and MOSFET with Integrated Current Monitor

Favorite

Overview

The NCV303150 integrates a MOSFET driver, high−side MOSFET and low−side MOSFET into a single package. The driver and MOSFETs have been optimized for high−current DC−DC buck power conversion applications. The NCV303150 integrated solution greatly reduces package parasitics and board space compared to a discrete component solution.

  • Automotive
  • ADAS GPU and CPU Power
  • Automotive Applications
  • Operating Temperature Range: −40°C to +105°C
  • Precise Integrated Current Monitoring
  • Capable of Switching at Frequencies up to 1 MHz
  • Integrated Protection Features
  • Capable of Average Currents up to 50 A
  • High−Performance, Universal Footprint, Copper−Clip 5 mm x 6 mmWQFNW Package in Wettable Flank
  • NCV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q100Qualified and PPAP Capable

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCIN (V) Typ

VIN (V) Typ

PWM Level

IO (A) Max

fmax (MHz) Max

Reference Price

NCV303150MTW

Loading...

Active

CAD Model

Pb

A

H

P

WQFNW39 5x6, 0.45P

1

260

REEL

3000

N

5

19

3.3V, 5V

50

1

$3.2819

More Details

Show More

1-25 of 25

Products per page

Jump to :