4-Channel LCD Camera EMI Filter Array with ESD Protection

Favorite

Overview

The CM1453-04CP is a pi-style EMI array with ESD protection, which integrates filters (C-L-C) in CSP form factor with 0.40mm pitch. Each EMI filter channel of the CM1453-04CP is implemented as a 3-pole L-C filter where the component values are 9.5pF-20nH-9.5pF. The roll-off frequency at -6dB attenuation is 380MHz and can be used in applications where the data rates are as high as 160Mbps while providing greater than -35dB over the 800MHz to 2.7GHz frequency range. The parts include ESD diodes on every I/O pin that provide a high level of protection against electrostatic discharge (ESD). The ESD protection diodes connected to the filter ports are designed and characterized to safely dissipate ESD strikes of ±15kV, beyond the maximum requirement of the IEC61000-4-2 international standard. Using the MIL-STD-883 (Method 3015) specification for Human Body Model (HBM) ESD, the pins are protected for contact discharges at greater than ±30kV

  • Camera and display interfaces, keypad interfaces
  • Cellular phones, notebook computers, netbook computers, portable navigation devices
  • Excellent attenuation of noise in the wireless carrier bands
  • Chip Scale Package (CSP) features extremely low lead inductance for optimum filter and ESD performance
  • 15kV ESD protection on each channel (IEC 61000-4-2 Level 4, contact discharge)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

CM1453-04CP

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-10

1

260

DSFTP

3500

N

-

-

-

2

19

-

6.8

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :