CMOS Image Sensor, 3.2 MP, Global Shutter

Favorite

Overview

The XGS 3000 is a 3.2 Mp (2592 x 2048) CMOS image sensor in 1.2 inch optical format, supporting up to 175 frames per second readout with 12-bit output at full resolution.

The device provides high resolution, global shutter imaging with high readout speed for industrial imaging customers. A compact package design and low power footprint make the device compatible with a 29 x 29 mm2 camera footprint.

The XGS 3000 shares a common design and footprint with other members of the XGS family, allowing one camera design to support multiple resolutions to simplify and speed time to market fo rnew camera designs.

The XGS 3000 is available in a 163-pin iLGA package in both monochrome and Bayer color configurations.

  • Image Capture
  • Industrial cameras and systems
  • Inspection system (food, bottles, recycling labels, etc.)
  • Intelligent Transportation Systems (ITS)
  • Security cameras and systems
  • Machine Vision camera
  • Energy efficient design
  • Advanced 3.2 µm global shutter pixel
  • Compact package

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :