2.3 Watt Class-D Audio Amplifier with Integrated Boost Regulator and Automatic Gain Control

Favorite

Overview

The FAB3103 is a mono Class-D audio amplifier with an integrated boost regulator that achieves high output audio over a power supply range of 2.5V to 5.2V.
Automatic Boost Shutdown dynamically shuts down the boost regulator at low output power for greater efficiency and lower quiescent current consumption.
Automatic Gain Control (AGC) monitors the battery and reduces gain as the battery voltage drops to limit maximum current consumption, extending battery runtime and preventing mobile device shutdown.

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Class

Output Power Typ (W)

VCC Max (V)

Output Type

ton Typ (ms)

THD + N Typ (%)

IQ Typ (mA)

ISD Typ (nA)

Reference Price

FAB3103UCX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WLCSP-12

1

260

REEL

3000

N

D

2.3

-

Single

-

0.02

2.7

100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :