LVDS 1 Port High Speed Repeater

Favorite

Overview

This single port repeater is designed for high speed interconnects utilizing Low Voltage Differential Signaling (LVDS) technology. It accepts and outputs LVDS levels with a typical differential output swing of 330 mV which provides low EMI at ultra low power dissipation even at high frequencies. It can directly accept multiple differential I/O including: LVPECL, HSTL, and SSTL-2 for translating directly to LVDS.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Up to 1.6 Gb/s full differential path
  • 3.5 ps max random jitter and 135 ps max deterministic jitter
  • 3.3V power supply operation
  • Wide rail-to-rail common mode range
  • Ultra low power consumption
  • LVDS receiver inputs accept LVPECL, HSTL, and SSTL-2 directly
  • Power off protection
  • 7 kV HBM ESD protection (all pins)
  • Meets or exceed the TA/EIA-644-A LVDS standard
  • Packaged in 8-pin SOIC and US8
  • Open circuit fail safe protection

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

FIN1101K8X

Loading...

Active

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

Y

Signal Driver

1

1:1

SSTL

LVDS

3.3

-

-

-

-

-

-

$1.0112

More Details

FIN1101MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

Signal Driver

1

1:1

SSTL

LVDS

3.3

-

-

-

-

-

-

$0.9293

More Details

Show More

1-25 of 25

Products per page

Jump to :