Evaluation Kit for LV8961H

Overview

This evaluation kit is for the LV8961HUW is a high performance sinusoidal sensorless three-phase BLDC motor controller with predrivers for automotive applications. An integrated two-stage charge pump provides gate current for a wide range of ultra low Rdson NFETs. The device offers a rich set of system protection and diagnostic functions such as over-current, over-voltage, short-circuit, under-voltage, over-temperature and many more. It supports open-loop as well as closed-loop speed control with user configurable startup, speed setting and proportional/integral (PI) control coefficients, making it suitable for a wide range of motor and load combinations. With an in-built linear regulator for powering an external circuit and a watchdog timer, the LV8961HUW offers the smallest system solution footprint. An SPI interface is provided for parameter setting and monitoring the system health. With the operating junction temperature tolerance up to 175°C , the LV8961HUW is an ideal solution for stand-alone automotive and industrial BLDC motor controls.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

Evaluation Kit for LV8961H

Evaluation Kit

No

Active

$300

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

LV8961HUWR2GEVK_SW_SETUP.zip

0

Software

7.04 MB

EN

Software

April 06, 2022

More Details

LV8961HUWGEVK_BOM_ROHS

1

Eval Board: BOM

382.98 KB

EN

Eval Board: BOM

October 14, 2021

More Details

LV8961HUWR2GEVK_TUNING_GUIDE.pdf

0

User's Manual

3.16 MB

EN

User's Manual

April 11, 2022

More Details

LV8961HUWR2GEVK_TEST_PROCEDURE

1

Eval Board: Test Procedure

5.48 MB

EN

Eval Board: Test Procedure

October 14, 2021

More Details

LV8961HUWR2GEVK_SCHEMATIC.pdf

1

Eval Board: Schematic

244.74 KB

EN

Eval Board: Schematic

March 30, 2022

More Details

LV8961HUWGEVK_GERBER

1

Eval Board: Gerber

3.76 MB

EN

Eval Board: Gerber

October 14, 2021

More Details

Show More