G2-FPGA-BD-14-40-A-GEVK:Gen 2 FPGA Evaluation Board for IT-CCD Evaluation Kit

Evaluation/Development Tool Description

The G2-FPGA-BD-14-40-A-GEVK FPGA Evaluation Board enables evaluation of a variety of Interline Transfer CCD image sensors.

Note that this evaluation board is only one component of the full evaluation kit - the additional items listed below are required to assemble a working evaluation kit:

Required:
• Image Sensor to be evaluated (not included - must be purchased separately)
• 68 Pin Imaging Headboard (KAI-68PIN-HEAD-BD-A-GEVB) or 72 Pin Imaging Headboard (KAI-72PIN-HEAD-BD-A-GEVB), depending on the image sensor to be evaluated
• Lens Mount Kit (LENS-MOUNT-KIT-C-GEVK)
• Sensor Studio II software (available below)
• Appropriate user-supplied lens

Operating manuals and timing information can be found in the help system of Sensor Studio II software.

Technical Documents

ON Semiconductor Full Web Site