LC75760UJAGEVK:LED Driver, 12-channel, Constant Current Evaluation Kit

Evaluation/Development Tool Description

This evaluation kit has several evaluation boards using a constant current 12-channel LED driver (LC75760UJA) to evaluate the various LED's brightness adjustment, open/short/adjacent outputs short detection functions and communication to a PC.

Features
  • The LED can be directly driven by 12-channel constant current output LED drivers which can adjust output current up to 50 mA in 256 steps
  • Built-in 6-channel PWM function for brightness adjustment of LED with resolution of up to 1024 steps
  • Built-in open/short/adjacent outputs short detection function and thermal protection Function
  • Serial data communication supports 4-line serial format. (Support 3.3 V and 5.0 V operation)
  • Communication module between this kit and PC through USB
  • Applications
  • Automotive: Instrument Cluster, HVAC, Head Up Display
  • Industrial: Measurement Equipment
  • Technical Documents

    ON Semiconductor Full Web Site