NB7L1008MNGEVB: Clock/Data 12 Gbps/7 GHz fanout buffer Evaluation Board

Evaluation/Development Tool Description

The NB7L1008MNGEVB evaluation board is designed to provide a flexible and convenient platform to quickly evaluate, characterize and verify the operation of the NB7L1008. The NB7L1008 device is a high performance differential 1:8 Clock/Data fanout buffer that operates up to 12 Gbps/7 GHz with a 2.5 V or 3.3 V power supply. ON Semiconductor has developed a universal QFN32 evaluation board and configured it for the NB7L1008. For more information please see device datasheet.

Technical Documents

ON Semiconductor Full Web Site