NB7L14MNGEVB: Differential Fanout Buffer Evaluation Board

Evaluation/Development Tool Description

The NB7L14 is a differential 1:4 LVPECL fanout buffer. The NB7L14 produces four identical LVPECL output copies of Clock or Data operating up to 7 GHz or 10.7 Gb/s, respectively.As such, the NB7L14 is ideal for SONET, GigE, Fiber Channel, Backplane and other Clock or Data distribution applications.


The NB7L14 is a member of the GigaComm™ family of high performance clock products.

Features
  • Input Data Rate > 10.7 Gb/s
  • Input Clock Frequency > 7 GHz
  • Technical Documents

    ON Semiconductor Full Web Site