NB7N017MEVB: Dual Modulus Programmable Divider/Prescaler Evaluation Board

Evaluation/Development Tool Description

This evaluation board is offered as a convenience for customers interested in performing their own engineering characterization and performance assessment of the NB7N017M. The board provides a high bandwidth 50 Ω controlled impedance environment. The evaluation board is designed to facilitate a quick evaluation of the NB7N017M GigaComm™ 8−bit dual modulus programmable divider/prescaler. The current mode logic (CML) output ensures minimal noise and fast switching edges.

Features
  • Maximum Input Clock Frequency > 3.5 GHz Typical
  • 50 Ω Internal Input and Output Termination Resistors
  • All Single-Ended Control Pins CMOS and PECL/NECL Compatible
  • Counter Programmed Using One of Two Single-Ended Words, Pa and Pb, Stored in REGa and REGb
  • CML Output Level: 400 mV PeakPeak Output with 50 Ω Receiver Resistor to VCC
  • 16 mA CML output with 50 Ω Internal Source Terminationto VCC
  • Differential CLK, CE, and SEL Input
  • Compatible with Existing 3.3 V LVEP, EP, and SG Devices
  • Pb Free Packages are Available
  • Technical Documents

    ON Semiconductor Full Web Site