NBSG72AMNEVB:NBSG72A 2.5 V/3.3 V SiGe Differential 2 X 2 Crosspoint Switch with Output Level Select Evaluation Board

Evaluation/Development Tool Description

This board is used to evaluate the NBSG72A GigaComm™ fully differential 2x2 crosspoint switch with Output Level Select (OLS) capabilities. The OLS input of the NBSG72A is used to program the peak-to-peak output amplitude between 0 and 800 mV in five discrete steps.

Features
  • The following measurements can be performed in the single-ended or differential mode of operation:
    - Frequency Performance
    - Output Amplitude (VOH/VOL)
    - Output Rise and Fall Time
    - Output Skew
    - Eye Pattern Generation
    - Jitter
    - VIHCMR (Input High Common Mode Range)
  • Technical Documents

    ON Semiconductor Full Web Site