NCL30001LEDGEVB: 0.7-1.5 A Dimming LED Driver Evaluation Board

Evaluation/Development Tool Description

The NCL30001LEDGEVB is a power factor corrected isolated single stage LED Driver intended for applications range from 40 - 100W that require a direct constant current output. The board is set up for a nominal current of 1A and a maximum forward voltage of approximately 50 V. The output voltage and current values are user configurable and the maximum voltage can be adjusted up to 1.5A.
The driver is intended for general and architectural LED lighting application such as wall packs, parking structure lighting, and outdoor lighting. The driver can be PWM dimmed from the secondary side. The board is setup to accept 90-265 Vac but with minor component changes it can be used for 277 Vac industrial lighting applications.

Technical Documents

ON Semiconductor Full Web Site