NCL30186SMRTGEVB:8W Smart LED Driver

Evaluation/Development Tool Description

The NCL30186SMRTGEVB Evaluation Board is an AC-DC power factor corrected flyback controller targeting isolated and non−isolated “Smart−dimmable” constant current LED drivers. The controller operates in a quasi−resonant mode to provide optimal efficiency. The current control algorithm supports flyback, buck−boost, and SEPIC topologies. Thanks to a novel control method, the device is able to tightly regulate a constant LED current from the primary side. This removes the need for secondary side feedback circuitry, biasing and an optocoupler. The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design. This device is specifically intended for very compact space efficient designs and supports analog and PWM dimming with a dedicated dimming input intended to control the average LED current. To ensure reliable operation at elevated temperatures, a user configurable current foldback circuit is also provided.

Features
  • Power factor correction with low harmonic distortion
  • Constant Current Control with Primary Side Feedback
  • Precise Current Regulation Accuracy
  • Line feedforward for enhanced regulation accuracy
  • Wide Vcc operating range
  • Technical Documents

    ON Semiconductor Full Web Site