NCP1339GGEVB:45W High Density Quasi-Resonant Flyback Controller Evaluation Board

Evaluation/Development Tool Description

The NCP1339GGEVB Evaluation Board showcases the NCP1339, a highly integrated quasi-resonant flyback controller capable of controlling rugged and high-performance off-line power supplies as required by adapter applications. With an integrated active X-cap discharge feature and power savings mode, the NCP1339 can enable no-load power consumption below 10 mW for 65 W notebook adapters. To help build rugged converters, the controller features several key protective features: an internal brown-out, a non-dissipative Over Power Protection for a constant maximum output current regardless of the input voltage, a latched over voltage protection through a dedicated pin.

Technical Documents

ON Semiconductor Full Web Site