NV78763RCA11GEVK:NCV78763 LDM A Main Board with cabling

Evaluation/Development Tool Description

The NV78763RCA11GEVK Evaluation Board has its BOM sized to allow the outputs to drive LED strings for a total power of above 20W and up to 60V voltage. LED channel 01 is dedicated DRL and PL, controlled via logarithmic dimming slopes ramp, while channel 02 performs the turn indicator (TURN/blinker) function. This kit includes the motherboard found here as well as cabling.

The page for the Kit(NV78763RLA11GEVK) can be found by clicking here.

ON Semiconductor Full Web Site