ONS321A5VGEVB: 5 Vgs MOSFET Evaluation Board

Evaluation/Development Tool Description

The ONS321A5VGEVB evaluation board is a single phase buck converter designed such that it can accommodate up to 4SO8IC/SO8FL parts or 2u8FL/WDFN8 parts or 4 DPAK parts and, depending on the type of application and necessity, any combination of the above packages can also be implemented by the customer. The ONS321A5VGEVB evaluation board is designed to operate with an input voltage ranging from 8-19V, and to provide an output voltage ranging from 0.8-1.4V for load currents of up to 25A. The ONS321A5VGEVB comes with a 5V driver, but it can be modified to work with our 12V drivers, but only one can be used at a time. The ONS321A5VGEVB evaluation board has a number of test points that can be used to evaluate its performance in any given application.

Technical Documents

ON Semiconductor Full Web Site