1N4004: Standard Rectifier, 400 V, 1.0 A

Description: This standard rectifier is designed for general pu...
  • This standard rectifier is designed for general purpose, low power applications.
  • Features
  • Case: Epoxy, Molded
  • Weight: 0.4 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds, 1/16 from case
  • Shipped in plastic bags, 1000 per bag.
  • Available Tape and Reeled, 5000 per reel, by adding a "RL" suffix to the part number
  • Available in Fan-Fold Packaging, 3000 per box, by adding a "FF" suffix to the part number
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: 1N4001, 1N4002, 1N4003, 1N4004, 1N4005, 1N4006, 1N4007
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    1N4004
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Standard Rectifier, 400 V, 1.0 A
  • Package Type: 
  • Package Case Outline: 
  • MSL: 
  • Container Type: Bulk Box
  • Container Qty: 1000
  • 1N4004G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Standard Rectifier, 400 V, 1.0 A
  • Package Type: Axial Lead-2
  • Package Case Outline: 59-10
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>10K
  • Digikey:>50K
  • FutureElectronics:>50K
  • Newark:>10K
  • ON Semiconductor:295,000
  • 1N4004RL
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Standard Rectifier, 400 V, 1.0 A
  • Package Type: Axial Lead-2
  • Package Case Outline: 59-10
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 5000
  • 1N4004RLG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Standard Rectifier, 400 V, 1.0 A
  • Package Type: Axial Lead-2
  • Package Case Outline: 59-10
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>50K
  • FutureElectronics:>1K
  • Newark:>10K
  • Newark:>10K
  • Newark:>50K
  • PandS:<100
  • Packages
    Specifications
  • Type: Standard Recovery 
  • IO(rec) Max (A):
  • trr Max (ns):  
  • VRRM Max (V): 400 
  • VFM Max (V): 1.1 
  • IFSM Max (A): 30 
  • IR Max (mA): 0.01 
  • Package Type: Axial Lead-2 
  • ON Semiconductor Full Web Site