1N5818: 30 V, 1.0 A Schottky Rectifier

Description: The Schottky Rectifier employs the Schottky Barrie...
  • The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. The Schottky Rectifier¿s state-of-the-art geometry features chrome barrier metal, epitaxial construction with oxide passivation and metal overlap contact. It is ideally suited for use as rectifiers in low-voltage, high-frequency inverters, free wheeling diodes and polarity protection diodes.
  • Features
  • Extremely Low vF
  • Low Stored Charge, Majority Carrier Conduction
  • Low Power Loss/High Efficiency Mechanical Characteristics

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 0.4 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Shipped in plastic bags, 1000 per bag.
  • Available Tape and Reeled, 5000 per reel, by adding a "RL" suffix to the part number
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: 1N5817, 1N5818, 1N5819
  • Lead Temperature for Soldering Purposes: 260°C Max for 10 seconds
  • These are Pb-Free Devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    1N5818
  • Status: Active
  • Compliance: Pb-free 
  • Description: 30 V, 1.0 A Schottky Rectifier
  • Package Type: Axial Lead / DO-41
  • Package Case Outline: 017AH
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>10K
  • Newark:>1K
  • Newark:>1K
  • 1N5818G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 30 V, 1.0 A Schottky Rectifier
  • Package Type: Axial Lead-2
  • Package Case Outline: 59-10
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Newark:>1K
  • PandS:<1K
  • 1N5818RL
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: 30 V, 1.0 A Schottky Rectifier
  • Package Type: Axial Lead-2
  • Package Case Outline: 59-10
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 5000
  • 1N5818RLG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 30 V, 1.0 A Schottky Rectifier
  • Package Type: Axial Lead-2
  • Package Case Outline: 59-10
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • PandS:<1K
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 30 
  • VF Max (V): 0.55 
  • IRM Max (µA): 1000 
  • IO(rec) Max (A):
  • IFSM Max (A): 25 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: Axial Lead / DO-41  Axial Lead-2 
  • ON Semiconductor Full Web Site