1SV264: RF Diode, PIN, 50 V, 50 mA, rs = 2.5 Ω (typ), Dual MCP

Description: 1SV264 is PIN Diode, 50 V, 50 mA, rs = 2.5 Ω (typ)...
  • 1SV264 is PIN Diode, 50 V, 50 mA, rs = 2.5 Ω (typ), Dual MCP for VHF, UHF and AGC Applications.
  • Features
  • Series connection of 2 elements in an ultlasmall package facilitates high-density mounting and permits 1SV264-applied equipment to be made smaller
  • Small interterminal capacitance (C = 0.23 pF typ)
  • Small forward series resistance (rs = 2.5 Ω typ)
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    1SV264-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: RF Diode, PIN, 50 V, 50 mA, rs = 2.5 Ω (typ), Dual MCP
  • Package Type: SC-70 / MCP3
  • Package Case Outline: 419AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • Specifications
  • Type: PIN 
  • Configuration: Dual Series 
  • VR Min (V): 50 
  • VF Max (V): 0.95 
  • IR Max (µA): 0.1 
  • IF Max (A): 0.05 
  • Cj (pF): 0.23 
  • RS Max (Ω): 4.5 
  • Package Type: SC-70 / MCP3 
  • ON Semiconductor Full Web Site