2N3442: 10 A, 140 V NPN Bipolar Power Transistor

Description: The 10 A, 140 V NPN Bipolar Power Transistor is de...
  • The 10 A, 140 V NPN Bipolar Power Transistor is designed for applications in industrial and commercial equipment including high fidelity audio amplifiers, series and shunt regulators and power switches.
  • Features
  • Collector -Emitter Sustaining Voltage - VCEO(sus) = 140 Vdc (Min)
  • Excellent Second Breakdown Capability
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2N3442G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 10 A, 140 V NPN Bipolar Power Transistor
  • Package Type: TO-204-2
  • Package Case Outline: 1-07
  • MSL: NA
  • Container Type: FTRAY
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:<1K
  • Newark:<100
  • ON Semiconductor:200
  • Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V):
  • IC Cont. (A): 10 
  • VCEO Min (V): 140 
  • VCBO (V): 160 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 5.7 
  • hFE Min: 20 
  • hFE Max: 70 
  • fT Min (MHz): 0.08 
  • PTM Max (W): 117 
  • Package Type: TO-204-2 
  • ON Semiconductor Full Web Site