2N5401: High Current PNP Bipolar Transistor, TO-92

Description: This PNP Bipolar Transistor is designed for use in...
  • This PNP Bipolar Transistor is designed for use in industrial and consumer applications. The device is housed in the TO-92 package, which is designed for medium power applications.
  • Features
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2N5401G
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: High Current PNP Bipolar Transistor, TO-92, 150 V, 0.1 A
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 5000
  • 2N5401RL1G
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: High Current PNP Bipolar Transistor, TO-92
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • 2N5401RLRAG
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: High Current PNP Bipolar Transistor, TO-92, 150 V, 0.1 A
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • 2N5401YBU
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Current PNP Bipolar Transistor, TO-92
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:60,000
  • 2N5401YTA
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Current PNP Bipolar Transistor, TO-92
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:608,000
  • 2N5401
  • Status: Last Shipments
  • Compliance: 
  • Description: High Current PNP Bipolar Transistor, TO-92
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 5000
  • 2N5401RLRA
  • Status: Last Shipments
  • Compliance: 
  • Description: High Current PNP Bipolar Transistor, TO-92
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Packages
    Specifications
  • Polarity: PNP 
  • Type: High Current 
  • VCE(sat) Max (V): 0.2 
  • IC Cont. (A): 0.6 
  • VCEO Min (V): 150 
  • VCBO (V): 160 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V):
  • hFE Min: 40 
  • hFE Max: 200 
  • fT Min (MHz): 100 
  • PTM Max (W): 0.625 
  • Package Type: TO-92-3  TO-92-3 LF 
  • ON Semiconductor Full Web Site