2N5686: 50 A, 80 V NPN Bipolar Power Transistor

Description: The Power 50A 80 V Bipolar NPN Transistor is desi...
  • The Power 50A 80 V Bipolar NPN Transistor is designed for use in high power amplifier and switching circuit applications.
  • Features
  • High Current Capability - IC Continuous = 50 Amperes.
  • DC Current Gain - hFE = 15-60 @ IC = 25 Adc
  • Low Collector?Emitter Saturation Voltage - VCE(sat) = 1.0 Vdc (Max) @ IC = 25 Adc
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2N5686G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 50 A, 80 V NPN Bipolar Power Transistor
  • Package Type: TO-204-2 / TO-3-2
  • Package Case Outline: 197A-05
  • MSL: NA
  • Container Type: FTRAY
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:<100
  • Digikey:<1K
  • Newark:<1K
  • ON Semiconductor:100
  • Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V):
  • IC Cont. (A): 50 
  • VCEO Min (V): 80 
  • VCBO (V): 80 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V):
  • hFE Min: 15 
  • hFE Max: 60 
  • fT Min (MHz):
  • PTM Max (W): 300m 
  • Package Type: TO-204-2 / TO-3-2 
  • ON Semiconductor Full Web Site