2SA2210: Bipolar Transistor, -50V, -20A, Low VCE(sat), PNP TO-220F-3SG

Description: 2SA2210 is a Bipolar Transistor, -50V, -20A, Low V...
  • 2SA2210 is a Bipolar Transistor, -50V, -20A, Low VCE(sat), PNP TO-220F-3SG for High-Current Switching Applications.
  • Features
  • Adoption of MBIT process
  • Large current capacitance
  • Low collector to emitter saturation voltage
  • High speed switching
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2SA2210-1E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, -50V, -20A, Low VCE(sat), PNP TO-220F-3SG, Bipolar Transistor, -50V, -20A, Low VCE(sat) PNP TO-220F-3SG
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Newark:<1K
  • Specifications
  • Polarity: PNP 
  • Type: Low VCE(sat) 
  • VCE(sat) Max (V): 0.5 
  • IC Cont. (A): 20 
  • VCEO Min (V): 50 
  • VCBO (V): 50 
  • VEBO (V):
  • VBE(sat) (V): 1.2 
  • VBE(on) (V):
  • hFE Min: 150 
  • hFE Max: 450 
  • fT Min (MHz): 140 
  • PTM Max (W): 30 
  • Package Type: TO-220-3 FullPak 
  • ON Semiconductor Full Web Site