2SA2222SG: Bipolar Transistor, -50V, -10A, Low VCE(sat), PNP TO-220F-3FS

Description: 2SA2222SG is Bipolar Transistor, -50V, -10A, Low V...
  • 2SA2222SG is Bipolar Transistor, -50V, -10A, Low VCE(sat), PNP TO-220F-3FS for High-Current Switching Applications.
  • Features
  • Adoption of MBIT process
  • Large current capacity (IC=-10A)
  • Low collector-to-emitter saturation voltage (VCE(sat)=-250mV(typ))
  • High-speed switching (tf=22ns(typ))
  • Applications
  • Relay Drivers
  • Lamp Drivers
  • Motor Drivers
  • Technical Documentation & Design Resources
    Availability and Samples
    2SA2222SG
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, -50V, -10A, Low VCE(sat), PNP TO-220F-3FS, Bipolar Transistor, -50V, -10A, Low VCE(sat) PNP TO-220F-3FS
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221AM
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:<1K
  • Specifications
  • Polarity: PNP 
  • Type: Low VCE(sat) 
  • VCE(sat) Max (V): 0.5 
  • IC Cont. (A): 10 
  • VCEO Min (V): 50 
  • VCBO (V): 50 
  • VEBO (V):
  • VBE(sat) (V): 1.2 
  • VBE(on) (V):
  • hFE Min: 150 
  • hFE Max: 450 
  • fT Min (MHz): 230 
  • PTM Max (W): 25 
  • Package Type: TO-220-3 FullPak 
  • ON Semiconductor Full Web Site