2SC6017: Bipolar Transistor, 50V, 10A, Low VCE(sat), (PNP)NPN Single TP/TP-FA

Description: 2SC6017 is a Bipolar Transistor, 50V, 10A, Low VCE...
  • 2SC6017 is a Bipolar Transistor, 50V, 10A, Low VCE(sat), (PNP)NPN Single TP/TP-FA for High-Current Switching Applications.
  • Features
  • Adoption of MBIT processes
  • Large current capacity
  • Low collector-to-emitter saturation voltage
  • High-speed switching
  • Applications
  • Relay drivers, lamp drivers, motor drivers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2SC6017-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, 50V, 10A, Low VCE(sat), (PNP)NPN Single TP/TP-FA
  • Package Type: IPAK / TP
  • Package Case Outline: 369AJ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • 2SC6017-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, 50V, 10A, Low VCE(sat), (PNP)NPN Single TP/TP-FA
  • Package Type: DPAK-3 / TO-252-3
  • Package Case Outline: 369AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 700
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Specifications
  • Polarity: NPN 
  • Type: Low VCE(sat) 
  • VCE(sat) Max (V): 0.36 
  • IC Cont. (A): 10 
  • VCEO Min (V): 50 
  • VCBO (V): 100 
  • VEBO (V):
  • VBE(sat) (V): 0.93 
  • VBE(on) (V):
  • hFE Min: 200 
  • hFE Max: 700 
  • fT Min (MHz): 200 
  • PTM Max (W): 0.95 
  • Package Type: IPAK / TP  DPAK-3 / TO-252-3 
  • ON Semiconductor Full Web Site