2SK2394: N-Channel JFET, 15V, 6 to 32mA, 38mS, CP

Description: 2SK2394 is N-Channel JFET, 15V, 6 to 32mA, 38mS, C...
  • 2SK2394 is N-Channel JFET, 15V, 6 to 32mA, 38mS, CP for Low-Noise HF Amplifier Applications.
  • Features
  • Large Forward Transfer Admittance
  • Small Ciss
  • Small-sized package permitting 2SK2394-applied sets to be made small slim
  • Ultralow noise figure
  • Applications
  • AM tuner RF amplifier
  • Low-noise amplifier
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2SK2394-6-TB-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: N-Channel JFET, 15V, 6 to 32mA, 38mS, CP
  • Package Type: SC-59-3 / CP-3
  • Package Case Outline: 318BJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • 2SK2394-7-TB-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: N-Channel JFET, 15V, 6 to 32mA, 38mS, CP
  • Package Type: SC-59-3 / CP-3
  • Package Case Outline: 318BJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 10000  16000 
  • IDSS Max (µA): 20000  32000 
  • V(BR)GSS Min (V): 15 
  • Ciss Max (pF): 10 
  • Crss Max (pF): 2.9 
  • Package Type: SC-59-3 / CP-3 
  • ON Semiconductor Full Web Site