2SK3703: N-Channel Power MOSFET, 60V, 30A, 26mΩ, TO-220F-3SG

Description: 2SK3703 is an N-Channel Power MOSFET, 60V, 30A, 26...
  • 2SK3703 is an N-Channel Power MOSFET, 60V, 30A, 26mΩ, TO-220F-3SG for General-purpose Switching Device Application.
  • Features
  • ON-resistance RDS(on) = 20mΩ (typ)
  • 4.0V drive
  • Input capacitance Ciss = 1780pF (typ)
  • Applications
  • This product is general usage and suitable for many different applications
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    2SK3703-1E
  • Status: Active
  • Compliance: Pb-free 
  • Description: N-Channel Power MOSFET, 60V, 30A, 26mΩ, TO-220F-3SG
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Newark:<1K
  • ON Semiconductor:750
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 60 
  • VGS Max (V): 20 
  • VGS(th) Max (V):
  • ID Max (A): 30 
  • PD Max (W): 25 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): 40 
  • RDS(on) Max @ VGS = 10 V (mΩ): 26 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 40 
  • Ciss Typ (pF): 1780 
  • Package Type: TO-220-3 FullPak 
  • ON Semiconductor Full Web Site