55GN01FA: RF Transistor, NPN Single, 10 V, 70 mA, fT = 5.5 GHz

Description: 55GN01FA is RF Transistor, 10 V, 70 mA, fT
  • 55GN01FA is RF Transistor, 10 V, 70 mA, fT = 5.5 GHz, NPN Single SSFP for UHF Wide-band Low-noise Amplifier Applications.
  • Features
  • High cut-off frequency : fT=5.5GHz(typ)
  • High gain.Forward Transfer Gain=19dB(typ) [f=400MHz]
  • Ultrasmall package permitting applied sets to be small and slim.
  • Halogen free compliance.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    55GN01FA-TL-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: RF Transistor, NPN Single, 10 V, 70 mA, fT = 5.5 GHz
  • Package Type: SOT-623 / SSFP
  • Package Case Outline: 631AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:88,000
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 0.07 
  • VCEO(sus) Min (V): 10 
  • hFE Min: 100 
  • hFE Max: 160 
  • PTM Max (W): 0.25 
  • fT Min (MHz): 3000 
  • NF Typ. (dB): 1.9 
  • |S21e| 2 Typ. (dB): 11 
  • Package Type: SOT-623 / SSFP 
  • ON Semiconductor Full Web Site