55GN01MA: RF Transistor, NPN Single, 10 V, 70 mA, fT = 5.5 GHz

Description: 55GN01MA is RF Transistor, 10 V, 70 mA, fT
  • 55GN01MA is RF Transistor, 10 V, 70 mA, fT = 5.5 GHz, NPN Single MCP for UHF Wide-band Low-noise Amplifier Applications.
  • Features
  • High cut-off frequency : fT=5.5GHz typ
  • High gain : Forward Transfer Gain=10dB typ (f=1GHz)
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    55GN01MA-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: RF Transistor, NPN Single, 10 V, 70 mA, fT = 5.5 GHz
  • Package Type: SC-70 / MCP3
  • Package Case Outline: 419AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:135,000
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 0.07 
  • VCEO(sus) Min (V): 10 
  • hFE Min: 100 
  • hFE Max: 180 
  • PTM Max (W): 0.4 
  • fT Min (MHz): 3000 
  • NF Typ. (dB): 1.9 
  • |S21e| 2 Typ. (dB): 10 
  • Package Type: SC-70 / MCP3 
  • ON Semiconductor Full Web Site