74ALVC16245: Low Voltage 1.8/2.5/3.3 V 16-Bit Transceiver

Description: The 74ALVC16245 is an advanced performance, non...
  • The 74ALVC16245 is an advanced performance, non-inverting 16-bit transceiver. It is designed for very high-speed, very low-power operation in 1.8 V, 2.5 V, or 3.3 V systems.
    The ALVC16245 is designed with byte control. It can be operated as two separate octals, or with the controls tied together, as a 16-bit wide function. The Transmit/Receive (T/Rbarn) inputs determine the direction of data flow through the bi-directinal transceiver. Transmit (active-HIGH) enables data from A ports to B ports; Receive (active LOW) enables data from B ports to A ports. The Output Enable inputs (OEn), when HIGH disable both A and B ports by placing them in a HIGH Z condition.
  • Features
  • Designed for Low Voltage Operation: VCC = 1.65-3.6 V
  • 3.6 V Tolerant Inputs and Outputs
  • High Speed Operation
  • Static Drive
  • Supports Live Insertion and Withdrawal
  • IOFF Specification Guarantees High Impedance When VCC = 0 V
  • Latchup Performance Exceeds ± 259 mA @ 125 °C
  • ESD Performance; Human Body Model ≥ V; Machine Model ≥ 200 V
  • Second Source to Industry Standard 74ALVC16245
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    74ALVC16245MTD
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage 1.8/2.5/3.3 V 16-Bit Transceiver
  • Package Type: TSSOP-48
  • Package Case Outline: 948BQ
  • MSL: 2
  • Container Type: TUBE
  • Container Qty: 3800
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:7,600
  • 74ALVC16245MTDX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage 1.8/2.5/3.3 V 16-Bit Transceiver
  • Package Type: TSSOP-48
  • Package Case Outline: 948BQ
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • ON Semiconductor:3,000
  • Specifications
  • Channels: 16 
  • Output: 3-State 
  • VCC Min (V): 1.65 
  • VCC Max (V): 3.6 
  • tpd Max (ns):
  • IO Max (mA): 24 
  • Package Type: TSSOP-48 
  • ON Semiconductor Full Web Site