ADM1026: Thermal System Management Fan Controller

Description: The ADM1026 is a complete system hardware monitor ...
  • The ADM1026 is a complete system hardware monitor for microprocessor-based systems, providing measurement and limit comparison of various system parameters.
  • Features
  • Up to 19 Analog Measurement Channels (Including Internal Measurements)
  • Up to 8 Fan Speed Measurement Channels
  • Up to 13 General-Purpose Logic I/O Pins
  • Remote Temperature Measurement with Remote Diode (Two Channels)
  • On-Chip Temperature Sensor
  • Analog and PWM Fan Speed Control Outputs
  • I2C Compatible System Management (SMBus)
  • 8 kbytes on-chip E2PROM
  • Chassis Intrusion Detect
  • Interrupt Output
  • Reset Input, Reset Outputs
  • Thermal Interrupt (THERM) Output
  • Applications
  • Thermal Management
  • End Products
  • Notebook and Desktop Computers
  • Game Consoles
  • RFID Readers
  • Multi-Channel Analog Receiver/Amplifier
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ADM1026JSTZ
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Thermal System Management Fan Controller
  • Package Type: LQFP-48
  • Package Case Outline: 932AA
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 250
  • ADM1026JSTZ-R7
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Thermal System Management Fan Controller
  • Package Type: LQFP-48
  • Package Case Outline: 932AA
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 500
  • ADM1026JSTZ-REEL
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Thermal System Management Fan Controller
  • Package Type: LQFP-48
  • Package Case Outline: 932AA
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ADM1026JST
  • Status: Obsolete
  • Compliance: 
  • Description: Thermal System Management Fan Controller
  • Package Type: LQFP-48
  • Package Case Outline: 932AA
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 250
  • ADM1026JST-REEL
  • Status: Obsolete
  • Compliance: 
  • Description: Thermal System Management Fan Controller
  • Package Type: LQFP-48
  • Package Case Outline: 932AA
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • ADM1026JST-REEL7
  • Status: Obsolete
  • Compliance: 
  • Description: Thermal System Management Fan Controller
  • Package Type: LQFP-48
  • Package Case Outline: 932AA
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 500
  • Packages
    Applications
    Specifications
  • Data Transmission Standard: SMBus 
  • ICC Max (mA):
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • T Min (°C):
  • T Max (°C): 100 
  • Package Type: LQFP-48 
  • ON Semiconductor Full Web Site