AFGHL40T65SPD: IGBT, 650V 40A in TO247 providing enhanced Final Test coverage for better and robuster performance.

Description: Main upgrades comparing to FGH40T65SPD-F085 1. Lea...
  • Main upgrades comparing to FGH40T65SPD-F085 1. Lead length is increased to 20mm that is better for system assembly work. 2. 3x rated current dynamic screening test is applied in Final Test so that 100% of parts have present immunity to latch-up during switching. 3. Narrow Final Test DC spec to get a tighter distributed Vce_sat and Vf
  • Features
  • AEC-Q101 rev. D Qualified - Pass 100% HTRB test which gives better reliability performance than parts passing older versioin AEC-Q101
  • 100% of the part are dynamically tested - Enhanced transient immunity
  • Tight Parameter Distribution - Better current sharing when used in parallel
  • Applications
  • Air Conditioner e-Compressor
  • On-board Charger
  • PTC Heater
  • Motor Driving
  • Other automotive power-train applications
  • End Products
  • EV
  • HEV/PHEV
  • Technical Documentation & Design Resources
    Availability and Samples
    AFGHL40T65SPD
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: IGBT, 650V 40A in TO247 providing enhanced Final Test coverage for better and robuster performance.
  • Package Type: TO-247-3LD
  • Package Case Outline: 340CX
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Newark:<1K
  • Specifications
  • V(BR)CES Typ (V):  
  • IC Max (A):  
  • VCE(sat) Typ (V):  
  • VF Typ (V):  
  • Eoff Typ (mJ):  
  • Eon Typ (mJ):  
  • Trr Typ (ns):  
  • Irr Typ (A):  
  • Gate Charge Typ (nC):  
  • Short Circuit Withstand (µs):  
  • EAS Typ (mJ):  
  • PD Max (W):  
  • Co-Packaged Diode:  
  • Package Type: TO-247-3LD 
  • ON Semiconductor Full Web Site