AMIS-30543: Microstepping motor driver

Description: The AMIS30543 is a micro stepping stepper motor dr...
  • The AMIS30543 is a micro stepping stepper motor driver for bipolar stepper motors. The chip is connected through IO pins and a SPI interface with an external microcontroller. It has an on chip voltage regulator, reset output and watchdog reset able to supply peripheral devices. AMIS30543 contains a current translation table and takes the next micro step depending on the clock signal on the NXT input pin and the status of the DIR (direction) register or input pin. The chip provides a speed and load angle output. This allows the creation of stall detection algorithms and control loops based on load angle to adjust torque and speed. It is using a proprietary PWM algorithm for reliable current control. The AMIS30543 is implemented in I2T100 technology enabling both high voltage analog circuitry and digital functionality on the same chip. The chip is fully compatible with the automotive voltage requirements.
  • Features
  • Programmable peak current up to 3A - High level of integration and lower system cost
  • 128 micro steps - Higher system resolution and quieter motor operation
  • Speed and load angle output - Enabled true sensorless closed loop control of the motor
  • Programmable PWM voltage slopes - Optimized EMC profile
  • Active flyback diodes - Lower BOM cost and higher reliability
  • Integrated power and watchdog support for an external MCU - Reduced total system complexity and BOM cost
  • Applications
  • CNC equipment
  • End Products
  • Industrial manufacturing equipment
  • Textile equipment
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    AMIS30543C5431RG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Microstepping motor driver
  • Package Type: QFN-32
  • Package Case Outline: 485J
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:7,500
  • Packages
    Applications
    Specifications
  • VM Min (V):
  • VM Max (V): 40 
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • IO Max (A):
  • IO Peak Max (A):
  • Step Resolution: 1/128 
  • Control Type: SPI 
  • Current Sense: Fully Integrated 
  • Fault Detection: Thermal 
  • Package Type: QFN-32 
  • ON Semiconductor Full Web Site