AR0135AT: CMOS Image Sensor, 1.2 MP, 1/3", Global Shutter

Description: This 1/3-inch format, 1.2 MP imaging device has be...
  • This 1/3-inch format, 1.2 MP imaging device has been designed to address the challenging requirements of automotive in-cabin cameras. The new global shutter sensor allows the camera to “freeze” fast moving scene data, and ensures effective synchronization with pulsed light sources. The AR0135 sensor incorporates a new innovative global shutter pixel design, with 10X lower dark current and 4X higher shutter efficiency vs. previous generation products. These improvements allow the sensor to produce clear, low-noise images, in both low-light and bright scenes, and in high temperature environments. This performance enables the required eye tracking and gesture detection functionality in next generation automotive in-cabin systems.
  • Features
  • ON Semiconductor's Next Generation Global Shutter Technology
  • Superior Low-light Performance
  • HD Video (720p60)
  • Video/Single Frame Mode
  • Flexible Row-skip Modes
  • On-chip AE and Statistics Engine
  • Parallel and Serial Output
  • Support for External LED or Flash
  • Auto Black Level Calibration
  • Context Switching
  • Applications
  • Automotive In-Cabin / Driver Monitoring System
  • 720p60 Video Applications
  • Technical Documentation & Design Resources
    Availability and Samples
    AR0135AT2M00XUD20
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP, 1/3", Global Shutter , Mono, 0 Degree CRA, Bare Die
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • AR0135AT2M00XUEA0-DPBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP, 1/3", Global Shutter , Mono, 0 Degree CRA, iBGA, Dry Pack with Protective Film, Double Side BBAR Glass
  • Package Type: IBGA-63
  • Package Case Outline: 503AZ
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • AR0135AT2M00XUEA0-DRBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP, 1/3", Global Shutter , Mono, 0 Degree CRA, iBGA, Dry Pack without Protective Film, Double Side BBAR Glass
  • Package Type: IBGA-63
  • Package Case Outline: 503AZ
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • AR0135AT2M00XUEA0-TPBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP, 1/3", Global Shutter , Mono, 0 Degree CRA, iBGA, Tape & Reel with Protective Film, Double Side BBAR Glass
  • Package Type: IBGA-63
  • Package Case Outline: 503AZ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • AR0135AT2M00XUEA0-TRBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP, 1/3", Global Shutter , Mono, 0 Degree CRA, iBGA, Tape & Reel without Protective Film, Double Side BBAR Glass
  • Package Type: IBGA-63
  • Package Case Outline: 503AZ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • AR0135AT2M25XUD20
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP, 1/3", Global Shutter , Mono, 25 Degree CRA, Bare Die
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • AR0135AT2M25XUEA0-DPBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP, 1/3", Global Shutter , Mono, 25 Degree CRA, iBGA, Dry Pack with Protective Film, Double Side BBAR Glass
  • Package Type: IBGA-63
  • Package Case Outline: 503AZ
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • AR0135AT2M25XUEA0-DRBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP, 1/3", Global Shutter , Mono, 25 Degree CRA, iBGA, Dry Pack without Protective Film, Double Side BBAR Glass
  • Package Type: IBGA-63
  • Package Case Outline: 503AZ
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • AR0135AT2M25XUEA0-TPBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP, 1/3", Global Shutter , Mono, 25 Degree CRA, iBGA, Tape & Reel with Protective Film, Double Side BBAR Glass
  • Package Type: IBGA-63
  • Package Case Outline: 503AZ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • AR0135AT2M25XUEA0-TRBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.2 MP, 1/3", Global Shutter , Mono, 25 Degree CRA, iBGA, Tape & Reel without Protective Film, Double Side BBAR Glass
  • Package Type: IBGA-63
  • Package Case Outline: 503AZ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Specifications
  • Type: CMOS   
  • Megapixels: 1.2   
  • Frame Rate (fps): 54   
  • Optical Format: 1/3 inch   
  • Shutter Type: Global Shutter   
  • Pixel Size (µm): 3.75 x 3.75   
  • Output Interface: Parallel  HiSPi™   
  • Color: Mono   
  • Package Type: IBGA-63 
  • ON Semiconductor Full Web Site